text.skipToContent text.skipToNavigation

Catalog No. : EF39PM-B-LA

Description:  REMOTE NEMA4X-P SNG 6V4W-LED BLACK

UPC: 787321209700

Remote Unit, Backplate: polycarbonate, Unit Type: NEMA-4X & NSF, one lamp, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 4W, Colour: black, Voltage DC: 6V
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting