text.skipToContent text.skipToNavigation

Catalog No. : EF39PDM-LL-SM

Description:  REMOTE NEMA4X-PLASTIC DBL 24V4W-LED

UPC: 782683515377

Remote Unit, Backplate: polycarbonate, Unit Type: NEMA-4X NSF, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 24V, Lamp Wattage: 4W, Colour: factory white, surface mount, Voltage DC: 24V
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting