Catalog No. : EF39PDM-LA
Description: REMOTE NEMA4X-P DBL 6V4W-LED
UPC: 782683477743
Remote Unit, Backplate: polycarbonate, Unit Type: NEMA-4X NSF, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 4W, Colour: factory white, Voltage DC: 6V
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Easy lamp replacement
- Comes standard with tamper-proof screws and bit
- Suitable for indoor/outdoor installation
- NSF Certified for food processing plants
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.