text.skipToContent text.skipToNavigation

Catalog No. : EF39PDM-G-LL

Description:  REMOTE NEMA4X-P DBL 24V4W-LED GREY

UPC: 782683518538

Remote Unit, Backplate: polycarbonate, Unit Type: NEMA-4X NSF, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 24V, Lamp Wattage: 4W, Colour: grey, Voltage DC: 24V
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting