Catalog No. : EF39PDM-B-LL
Description: REMOTE NEMA4X-P DBL 24V4W-LED BLACK
UPC: 782683511669
Remote Unit, Backplate: polycarbonate, Unit Type: NEMA-4X NSF, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 24V, Lamp Wattage: 4W, Colour: black, Voltage DC: 24V
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Easy lamp replacement
- Comes standard with tamper-proof screws and bit
- Suitable for indoor/outdoor installation
- NSF Certified for food processing plants
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.