text.skipToContent text.skipToNavigation

Catalog No. : EF39PDM-B-LJ-SM

Description:  REMOTE NEMA4X-PLST DBL 12V6W-LED BK

UPC: 782683543783

Remote Unit, Backplate: polycarbonate, Unit Type: NEMA-4X and NSF, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W, Colour: black, surface mount, Voltage DC: 12V
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting