Catalog No. : EF39PDM-B-LG
Description: REMOTE NEMA4X-P DBL 12V4W-LED BLACK
UPC: 782683482280
Remote Unit, Backplate: polycarbonate, Unit Type: NEMA-4X NSF, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 4W, Colour: black, Voltage DC: 12V
View More
View Less
For more info visit:
electrification.us.abb.com
- Easy lamp replacement
- Comes standard with tamper-proof screws and bit
- Suitable for indoor/outdoor installation
- NSF Certified for food processing plants
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.