Catalog No. : EF39M-LM
Description: REMOTE NEMA4X 24V6W LED
UPC: 782683500182
Remote Unit, Backplate: die-cast, Unit Type: NEMA-4X & NSF, one lamp, Lamp Type: MR16 LED, Lamp Voltage: 24V, MR16, Lamp Wattage: 6W, Colour: factory white, Voltage DC: 24V
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Easy lamp replacement
- Comes standard with tamper-proof screws and bit
- Suitable for indoor/outdoor installation
- NSF Certified for food processing plants
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.