text.skipToContent text.skipToNavigation

Catalog No. : EF39M-G-LA

Description:  REMOTE NEMA4X SGL 6V4W LED GREY

UPC: 787321185011

Remote Unit, Backplate: die-cast, Unit Type: NEMA-4X & NSF, one lamp, Lamp Type: MR16 LED, Lamp Voltage: 6V, MR16, Lamp Wattage: 4W, Colour: grey, Voltage DC: 6V
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting