text.skipToContent text.skipToNavigation

Catalog No. : EF39DM-LW

Description:  REMOTE NEMA4X 120V 4W-LED

UPC: 782683545893

Remote Unit, Backplate: die-cast, Unit Type: NEMA-4X and NSF, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 120V, MR16, Lamp Wattage: 4W, Colour: factory white, Voltage DC: 120V
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting