text.skipToContent text.skipToNavigation

Catalog No. : EF39DM-LG

Description:  REMOTE NEMA4XDBL LED 12V4W

UPC: 782683373687

Remote Unit, Backplate: die-cast, Unit Type: NEMA-4X & NSF, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, MR16, Lamp Wattage: 4W, Colour: factory white, Voltage DC: 6V
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Easy lamp replacement
  • Comes standard with tamper-proof screws and bit
  • Suitable for indoor/outdoor installation
  • NSF Certified for food processing plants

Descriptors

Category

Emergency Lighting