Catalog No. : EF39DM-G-LG
Description: REMOTE NEMA4X DBL 12V4W LED GREY
UPC: 782683384539
Remote Unit, Backplate: die-cast, Unit Type: NEMA-4X & NSF, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, MR16, Lamp Wattage: 4W, Colour: grey, Voltage DC: 6V
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Easy lamp replacement
- Comes standard with tamper-proof screws and bit
- Suitable for indoor/outdoor installation
- NSF Certified for food processing plants
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.