text.skipToContent text.skipToNavigation

Catalog No. : EF39DM-B-LA

Description:  REMOTE NEMA-4X DBL 6V4W-LED BLK

UPC: 787321197298

Remote Unit, Backplate: die-cast, Unit Type: NEMA-4X & NSF, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, MR16, Lamp Wattage: 4W, Colour: black, Voltage DC: 6V
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting