Catalog No. : EF33M-LL-C
Description: LITERAY MR16 24V4W LED CLEAR LENS
UPC: 782683525819
Remote Unit, Colour: factory white, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 24V, Lamp Wattage: 4W, Head Style: shielded, wall mount, Voltage DC: 24V, clear lens
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.