Catalog No. : EF33M-LG-VR
Description: LITERAY MR16 12V4W WHT C/W VR
UPC: 782683499646
Remote Unit, Colour: factory white, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 4W, Head Style: shielded, wall mount, Voltage DC: 12V, tamper-proof screws
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Compact wall sconce unit for indoor and outdoor use /spilt/ High impact resistant polycarbonate diffuser /spilt/ Corrosive resistant die-cast aluminum housing /spilt/ Vandal resistant /spilt/ Adjustable MR16 lamps
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.