text.skipToContent text.skipToNavigation

Catalog No. : EF33M-G-LJ-C

Description:  LITERAY MR16 12V6W LED CLEAR LENS

UPC: 787321158954

Remote Unit, Colour: dark grey, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W, Head Style: shielded, wall mount, Voltage DC: 12V, clear lens
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting