text.skipToContent text.skipToNavigation

Catalog No. : EF33M-B-LM

Description:  LITERAY 24V 6W-LED BK

UPC: 787321124461

Remote Unit, Colour: black, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 24V, Lamp Wattage: 6W, Head Style: shielded, wall mount, Voltage DC: 24V
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting