text.skipToContent text.skipToNavigation

Catalog No. : EF26DSM-LJ

Description:  TWIN SURFACE REMOTE 12V6W-LED MR16

UPC: 782683500106

Remote Unit, twin cube, Colour: factory white, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W, Voltage DC: 12V
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Cubic, vandal-resistant surface-mounted fixture

Descriptors

Category

Emergency Lighting