text.skipToContent text.skipToNavigation

Catalog No. : EF26DM-TP-LG

Description:  DOUBLE SURFACE MR16 12V4W-LED W/TPS

UPC: 782683498403

Remote Unit, double cube, Colour: factory white, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 4W, tamper-proof screws, Voltage DC: 12V
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Cubic, vandal-resistant surface-mounted fixture

Descriptors

Category

Emergency Lighting