text.skipToContent text.skipToNavigation

Catalog No. : EF26DM-LL

Description:  DOUBLE SURFACE MR16 24V4W-LED

UPC: 782683462572

Remote Unit, double cube, Colour: factory white, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 24V, Lamp Wattage: 4W, Voltage DC: 24V
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Cubic, vandal-resistant surface-mounted fixture

Descriptors

Category

Emergency Lighting