text.skipToContent text.skipToNavigation

Alternate Catalog No. : EF147 3/8SS

Catalog No. : EF1473/8SS

Description:  FENDER WASHER 3/8IN STN-STL

UPC: 786210185231

Washer, Fender, Size 3/8 Inch, Diameter 1-1/2 Inch, Stainless Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Fender washer

Specifications

Material

Stainless Steel

Classifications

Brand Name

Superstrut

Dimensions

Inside Diameter

13/32 in

Thickness

0.08 in

Outside Diameter

1-1/2 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here