Alternate Catalog No. : EF147 1/2
Catalog No. : EF1471/2
Description: FENDER WASHER 1/2IN STL
UPC: 616013323403
Washer, Fender, Size 1/2 Inch, Diameter 2 Inches, Steel
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- GoldGalv finish provides all the features and protection without the use of chemical compound
Descriptors
Category |
Fender washer |
Special Features |
GoldGalv finish provides all the features and protection without the use of chemical compound |
Application |
For use with channel and channel fittings |
Specifications
Material |
Steel |
Finish |
GoldGalv/Standard |
Classifications
Brand Name |
Superstrut |
Dimensions
Outside Diameter |
2 in |
Documents/Support Tools
Sales Drawing |