Catalog No. : EF147-M10SS6
Description: STRUT FENDER WASHER 3.75CM SS316
UPC: 616013108598
Washer, Fender, Size M10, Type 316 Stainless Steel
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Fender washer |
Specifications
Material |
Stainless Steel |
Classifications
Brand Name |
Superstrut |
Dimensions
Inside Diameter |
10 mm |
ETIM Classification
ETIM
EC000098 Washer
Material |
Stainless steel |
Material quality |
Stainless steel V4A |