text.skipToContent text.skipToNavigation

Catalog No. : EF147-3/8EG

Description:  FENDER WASHER 3/8IN

UPC: 616013102855

Washer, Fender, Size 3/8 Inch, Diameter 1-1/2 Inch, Electro-Galvanized Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • SilverGalv finish will not chip or peel.

Descriptors

Category

Fender washer

Special Features

SilverGalv finish will not chip or peel.

Application

For use with channel and channel fittings

Specifications

Material

Steel

Finish

SilverGalv/Electro-Galvanized

Classifications

Brand Name

Superstrut

Dimensions

Outside Diameter

1-1/2 in

ETIM EC000098 Washer

Material

Steel

Surface protection

Galvanic/electrolytic zinc plated

Documents/Support Tools

Sales Drawing

Click here