text.skipToContent text.skipToNavigation

Catalog No. : EF147-1/4SS316

Description:  FENDER WASHER316 STAINLESS

UPC: 616013107294

Washer, Fender, Size 1/4 Inch, Diameter 1-1/4 Inch, Type 316 Stainless Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Fender washer

Application

For use with channel and channel fittings

Specifications

Material

Stainless Steel

Classifications

Brand Name

Superstrut

Dimensions

Inside Diameter

5/16 in

Outside Diameter

1-1/4 in

ETIM EC000098 Washer

Material

Stainless steel

Material quality

Stainless steel V4A

Documents/Support Tools

Sales Drawing

Click here