text.skipToContent text.skipToNavigation

Catalog No. : EF147-1/2SS6

Description:  STRUT, FENDERWASHER, 1/2X1-1/2OD

UPC: 616013106556

Washer, Fender, Size 1/2 Inch, Diameter 2 Inches, Type 316 Stainless Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Fender washer

Specifications

Material

Stainless Steel

Classifications

Brand Name

Superstrut

Dimensions

Inside Diameter

1/2 in

Thickness

0.051 in

Outside Diameter

2 in

ETIM EC000098 Washer

Material

Stainless steel

Material quality

Stainless steel V4A

Documents/Support Tools

Sales Drawing

Click here