text.skipToContent text.skipToNavigation

Catalog No. : EF075-30

Description:  3/4IN LTFLEX METAL COND STL 30M

UPC: 786210474175

3/4 Inch X 30 M, Flexible Metal Conduit, Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit

Special Features

The Flexible Inner Core is Constructed from a Helically Formed Strip of Corrosion Resistant Steel

Application

General Installations Requiring Some Movement and Protection for Contained Conductors

Specifications

Material

Steel

Color

Gray

Classifications

Brand Name

T&B Liquidtight Fittings

Dimensions

Trade Size

3/4 in

Length

30 m

ETIM EC001179 Protective metallic hose

Nominal size in inch

3/4 inch

Outer diameter

26.67 mm

Inner diameter

21.34 mm

Material

Steel

Bending radius, static

63.5 mm

Weight

0.46 kg/m

Colour

Grey

With approval according to UL

N

Approved according to CSA

N

Documents/Support Tools

Sales Drawing

Click here