text.skipToContent text.skipToNavigation

Catalog No. : EF038-30

Description:  FLEX.METAL COND. STEEL 3/8 INX30ME

UPC: 786210950167

3/8 Inch X 30m, Flexible Liquidtight Conduit, Jic Standards for Dimensions and General Construction, Inner Core Is Constructed from A Helically formed Strip of Corrosion Resistant Steel, Liquidtight PVC Jacket Is Then Extruded Over The Core, Grey
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit

Special Features

The Flexible Inner Core is Constructed from a Helically Formed Strip of Corrosion Resistant Steel

Application

General Installations Requiring Some Movement and Protection for Contained Conductors

Specifications

Material

Steel

Color

Gray

Classifications

Brand Name

T&B Liquidtight Fittings

Dimensions

Trade Size

3/8 in

Length

30 m

ETIM EC001179 Protective metallic hose

Nominal size in inch

3/8 inch

Outer diameter

18.03 mm

Inner diameter

12.29 mm

Material

Steel

Bending radius, static

38.1 mm

Weight

0.3 kg/m

Colour

Grey

With approval according to UL

N

Approved according to CSA

N

Documents/Support Tools

Sales Drawing

Click here