Catalog No. : EDELCCUI
Description: DIE-CAST EDGLT PICTOGRAM SPWRD
UPC: 782683480729
Pictogram Exit Sign, single face, arrow left, Housing Colour: chrome, Trim Option: circular, self-powered, 120 to 347VAC
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Modular design offers great choice of architectural profiles
- Universal die-cast back-box for surface or semirecessed mounting on ceilings or walls
- LED strip module can be rotated in the unit for either wall or ceiling mount
- Comes standard with double-face panels for use in single-face or double-face applications
- Universal AC input: two-wire 120 to 347Vac, universal DC input: two-wire 6 to 24Vdc
- Energy efficient consumes less than 2.5 Watts (120 minutes)
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.