Catalog No. : EDEAWFID
Description: DIE-CST EDGLT PICTOGRAM SPD N-AUDI
UPC: 782683473622
Pictogram Exit Sign, double face, arrow left or right, Housing Colour: factory white, Trim Option: flat, self-powered diagnostic (non audible), 120/347VAC
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Modular design offers great choice of architectural profiles
- Universal die-cast back-box for surface or semirecessed mounting on ceilings or walls
- LED strip module can be rotated in the unit for either wall or ceiling mount
- Comes standard with double-face panels for use in single-face or double-face applications
- Universal AC input: two-wire 120 to 347Vac, universal DC input: two-wire 6 to 24Vdc
- Energy efficient consumes less than 2.5 Watts (120 minutes)
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.