text.skipToContent text.skipToNavigation

Catalog No. : EDEABCAC

Description:  DCST EDGLT PICTO ARROW AC

UPC: 787321171472

Pictogram Exit Sign, double face, arrow left or right, Housing Colour: black, Trim Option: circular, AC only, 120 to 347VAC, Height of 11.75 inches (0.979 ft, 298.45 mm., 29.845 cm, 0.298 m), Length of 16.75 inches (1.396 ft, 425.45 mm., 42.545 cm, 0.425 m), standard mount
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting