text.skipToContent text.skipToNavigation

Catalog No. : EDE2U9WAUI

Description:  D.CST LED EDGLT PICTO SP DF 90UP

UPC: 782683569721

Pictogram Exit Sign, arrow up 90 Degrees, double face, Housing Colour: factory white, Trim Option: angular, Battery Type: nickel-cadmium, self-powered, 120 to 347VAC, standard mount, Battery Run Time (Minimum): 120 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting