Catalog No. : EDE2U9AAU
Description: DCST EM EDGLT PICTO DF ARROW 90UP AC/DC
UPC: 787321157469
Pictogram Exit Sign, arrow up 90°, double face, Housing Colour: brushed aluminum, Trim Option: angular, 120 to 347VAC, 6 to 24VDC, Height of 11.75 inches (0.979 ft, 298.45 mm., 29.845 cm, 0.298 m), Length of 16.75 inches (1.396 ft, 425.45 mm., 42.545 cm, 0.425 m), standard mount
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.