text.skipToContent text.skipToNavigation

Catalog No. : EDE1WCID

Description:  DCST EM EDGLT PICTO CIRC SPD

UPC: 782683497932

Pictogram Exit Sign, single face, no arrows, Housing Colour: factory white, Trim Option: circular, self-powered diagnostic (non audible), 120/347VAC
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Modular design offers great choice of architectural profiles
  • Universal die-cast back-box for surface or semirecessed mounting on ceilings or walls
  • LED strip module can be rotated in the unit for either wall or ceiling mount
  • Comes standard with double-face panels for use in single-face or double-face applications
  • Universal AC input: two-wire 120 to 347Vac, universal DC input: two-wire 6 to 24Vdc
  • Energy efficient consumes less than 2.5 Watts (120 minutes)

Descriptors

Category

Emergency Lighting