Catalog No. : EDE1D9AAAC
Description: DCST EM EDGLT PICTO 90DN ANGL AC-ONLY
UPC: 787321141222
Pictogram Exit Sign, arrow down 90°, single face, Housing Colour: brushed aluminum, Trim Option: angular, AC only, 120 to 347VAC, Height of 11.75 inches (0.979 ft, 298.45 mm., 29.845 cm, 0.298 m), Length of 16.75 inches (1.396 ft, 425.45 mm., 42.545 cm, 0.425 m), standard mount
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.