text.skipToContent text.skipToNavigation

Catalog No. : EDE1BFUI

Description:  DCST EDGLT PICTO CENTER SP

UPC: 787321170444

Pictogram Exit Sign, single face, no arrows, Housing Colour: black, Trim Option: flat, Battery Type: nickel-cadmium, self-powered, 120 to 347VAC, Height of 11.75 inches (0.979 ft, 298.45 mm., 29.845 cm, 0.298 m), Length of 16.75 inches (1.396 ft, 425.45 mm., 42.545 cm, 0.425 m), recessed mount, Battery Run Time (Minimum): 120 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting