Catalog No. : EDE1AANEXRF
Description: D.CST EDGLT PICTO ANGL NEXRF
UPC: 787321126298
Pictogram Exit Sign, single face, no arrows, Housing Colour: brushed aluminum, Trim Option: angular, Battery Type: nickel-cadmium, NEXUS wireless system interface, Height of 11.75 inches (0.979 ft, 298.45 mm., 29.845 cm, 0.298 m), Length of 16.75 inches (1.396 ft, 425.45 mm., 42.545 cm, 0.425 m), standard mount, Battery Run Time (Minimum): 120 minutes
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.