Catalog No. : ED3WWIDN2
Description: D.CST LED PICTO IDNA UNIV.FC
UPC: 782683560810
Pictogram Exit Sign, universal face, universal mount, Arrows/Chevron Direction: standard film, Housing Colour: factory white, Faceplate Colour: factory white, Battery Type: nickel-cadmium, 120/277VAC, self-powered, diagnostic, non audible, Battery Run Time (Minimum): 120 minutes
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.