Catalog No. : ED2WWID3VR
Description: DIE-CAST ALUMINUM PICTOGRAM SIGN
UPC: 782683563996
Pictogram Exit Sign, double face, universal mount, Arrows/Chevron Direction: standard film, Housing Colour: factory white, Faceplate Colour: factory white, Battery Type: nickel-cadmium, 120/347VAC, self-powered, diagnostic, audible, vandal-resistant shield and tamper-proof screws, Battery Run Time (Minimum): 120 minutes
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.