Catalog No. : ECS40
Description:
UPC:
Strap, Service Entrance Cable, Thinwall Conduit Size 3:4/0
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical Box Hardware and Accessories |
Application |
For use with service entrance fittings |
Specifications
Material |
Steel |
Knockouts |
0 |
Classifications
Brand Name |
Steel City / Iberville |