text.skipToContent text.skipToNavigation

Catalog No. : ECGT-10XG.50

Description:  CONDUIT HDUTY FINE PA6 NW10 50M GRN

UPC: 786209997852

Flexible, Heavy Duty Conduit, Fine Profile, Conduit Size NW 10, Thread Size M12x1.5, PG09, Material is Polyamide 6, 50 Meter Roll, Green
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit

Application

Machine

Specifications

Flexibility

Medium

Material

Polyamide/Nylon 6

Color

Green

Classifications

Brand Name

PMA

Dimensions

Trade Size

NW10

Length

50 m

Compliance and Certifications

POPs POPs 28 Compliant