text.skipToContent text.skipToNavigation

Catalog No. : ECGG-29XG.50

Description:  CONDUIT HDUTY FINE PA6 NW29 50M GRN

UPC: 786209997890

Flexible, Heavy Duty Conduit, Course Profile, Conduit Size NW 29, Thread Size M32x1.5, PG29, Material is Polyamide 6, 50 Meter Roll, Green
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit

Application

Machine

Specifications

Flexibility

Medium

Material

Polyamide/Nylon 6

Color

Green

Classifications

Brand Name

PMA

Dimensions

Trade Size

NW29

Length

50 m

Compliance and Certifications

POPs POPs 28 Compliant