text.skipToContent text.skipToNavigation

Catalog No. : ECB42

Description:  PLAIN TERMIN /NC42 N-MET COND/BLACK

UPC: 5020963015427

End Cap, Nominal Conduit Size 42mm, Acetal (POM), Provides a Smooth Finish to Conduit Preventing Any Damage to Cables When Not Terminated with a Fitting, Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable end sleeve

Application

Provides a Smooth Finish to Conduit Preventing Any Damage to Cables When Not Terminated with a Fitting

Specifications

Material

Acetal (POM)

Color

Black

Classifications

Brand Name

Adaptaflex

Dimensions

Size

NC 42mm

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant
POPs POPs 28 Compliant