text.skipToContent text.skipToNavigation

Catalog No. : EC11/4-G

Description:  PVC CTD EDGE CLAMP 1-1/4IN GRAY

UPC: 704508364885

PVC Coated Edge Clamp, Pipe Size 1-1/4 Inch/35 Metric, Malleable Iron, Dark Gray
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Nominal .015 inch (15 mil) PVC coating

Descriptors

Category

Beam clamps

Special Features

PVC Coating for Corrosion Protection

Application

Used to Support and Attach Conduit Runs to Structural Beams

Specifications

Material

Malleable Iron

Finish

PVC Coated

Color

Dark Gray

Classifications

Brand Name

Ocal

Dimensions

Size

1-1/4 Inch/35mm

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC000464 Fixing clamp

Type of fastening

Edge clip

Connection type construction part

Pipe/cable

Tube/cable diameter

35-35 mm

Hinging

N

Material

Other

Surface protection

Coated

Documents/Support Tools

Sales Drawing

Click here