text.skipToContent text.skipToNavigation

Catalog No. : EC-S8C

Description:  ELEC. COMP.SYNTH. CLEAR,ANTI-OX

UPC: 783786477210

Oxide Inhibiting Joint Compound, Clear, 1/2 Pint, (8 Fluid Ounces), Protects All Electrical Connections.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Stop surface oxides from interfering with current transfer between electrical components
  • Use on Aluminum to Aluminum, Aluminum to Copper and Copper to Copper applications
  • Safe for use on Cables - does not affect rubber or cable insulation. Does not contain Grit.
  • Stable over a wide operating temperature range of 0 degrees F to 460 degrees F.
  • Non water-soluble, non petroleum-based polymer grease does not stain

Descriptors

Category

Duct sealing system

Special Features

Stops Surface Oxides from Interfering with Current Transfer Between Electrical Components. Non Water-Soluble, Non PetroleumpBased Polymer Grease does not Stain. Safe for use on Cables - Does not Effect Rubber or Cable Insulation, Does Not Contain Grit. Stable over a Wide Operating Temperature Range 0 Degrees Fahrenheit to 460 Degrees Fahrenheit.

Application

Oxide Inhibiting Compound for use on Aluminum to Aluminum, Aluminum to Copper and Copper to Copper Applications.

Classifications

Brand Name

Homac

Dimensions

Size

8 fluid ounces

Documents/Support Tools

Sales Drawing

Click here