text.skipToContent text.skipToNavigation

Catalog No. : EB1S-25-2K-SF

Description:  SINGLE EYEBOLT TERMINAL

UPC: 783786553518

Bronze Eyebolt Cable Terminal Connector, Cable to Flat, 2-Hole Pad, Single Eyebolt Terminal, Pad 1.63 inch wide x 3 inch long x .25 inch thick, Hole Diameter .56 inch, Spaced on 1.75 centers. Connector supplied with 1/2-13 Silicon Bronze Eyebolt Clamping Hardware. Cable Ranges #6 Solid - 250 MCM. Overall Length 5.94 inch.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Bronze

Classifications

Brand Name

Homac