text.skipToContent text.skipToNavigation

Catalog No. : EB1D-25-2J-SF

Description:  BRONZE EYEBOLT_TERMINAL

UPC: 75114108843

Bronze Tee-Terminal Connector (2) Cables to Flat 2-Hole NEMA Pad .563 inch Diameter Holes, Spaced 1.75 on Center. Pad 1.63 inch Wide x .25 inch thick. Includes (2 Each Silicon Bronze Hardware) Eyebolt 3/8-16, Nuts and Lock Washers. Conductor Size #6 Solid - 250 kcmil.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Conductor Range

#6 SOL to 250 kcmil

Material

Bronze

Classifications

Brand Name

Homac