Catalog No. : EB118-300PG
Description: SPLIT BOLTS MISC
UPC: 786210398976
Made or assembled in Canada.
Clamp, Extended Bed Cable, Pipe Size 3 Inches, Pre-Galvanized Steel
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
Category |
Hose or pipe clamps |
Specifications
Material |
Steel |
Finish |
Pre-galvanized |
Number Of Holes |
0 |
Classifications
Brand Name |
Superstrut |
Dimensions
Size |
3 Inches |
ETIM Classification
ETIM
EC000482 Mounting element for support/profile rail
Suitable for |
U-profile |
Model |
Mounting base |
With screw accessories |
N |
Material |
Steel |
Material quality |
Other |
Documents/Support Tools
Sales Drawing |