Catalog No. : EB118-140PGEP
Description: STRUT EXTENDED COUNTER BED EPOXY
UPC: 616013119617
Made or assembled in Canada.
Clamp, Extended Bed Cable, Pipe Size 1.40 Inch, Pre-Galvanized Epoxy Coated Steel
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
Category |
Hose or pipe clamps |
Specifications
Material |
Steel |
Finish |
Pre-Galvanized and Epoxy Coated |
Number Of Holes |
0 |
Classifications
Brand Name |
Superstrut |
Dimensions
Size |
1.40 Inches |
ETIM Classification
ETIM
EC000482 Mounting element for support/profile rail
Suitable for |
U-profile |
Model |
Mounting base |
With screw accessories |
N |
Material |
Steel |
Material quality |
Other |