text.skipToContent text.skipToNavigation

Catalog No. : EB001

Description:  END BOX

UPC:

Mild Steel Earth Boss - Length 50mm, Diameter 50mm, Thread Size M10
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Equipotential bonding bar

Application

For Welding to Steel Vessels, Tanks, Structures, etc.

Classifications

Brand Name

Furse

Standard

BS 7430

Dimensions

Size

50mm x 50mm

ETIM EC001479 Fixed earthing terminal

Material

Other

Diameter connection plate

50 mm

Length

50 mm